Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-FLAKA-Ex PG - HSK Ex-e Cable glands for special applications
Bill of material
HSK-M-FLAKA-Ex 1.689.2100.01
AG
Thread
PG 21
GL
7.0 mm
H
24 mm
SW
30 mm
ABD
B x H
BN
Order No.
1.689.2100.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices